2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Water Master ™ Slurry 150D AR Formerly - Steelhead ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 1/2 38.1 1.98 50.3 150 10.3 — 12.0 .70 100 PLT T 3135-2651 Black 1 5/8 41.3 2.10 53.3 150 10.3 — 15.0 .74 100 PLT T 3135-2652 Black 1 7/8 47.6 2.35 59.7 150 10.3 — 15.0 .88 100 PLT T 3135-2653 Black 2 50.8 2.48 63.0 150 10.3 — 20.0 .93 100 PLT T 3135-2654 Black 2 1/2 63.5 2.99 75.9 150 10.3 — 25.0 1.14 100 PLT T 3135-2655 Black 3 76.2 3.49 88.6 150 10.3 — 36.0 1.37 100 PLT T 3135-2656 Black 3 76.2 3.49 88.6 150 10.3 — 36.0 1.37 200 PLT T 3135-2661 Black 3 1/2 88.9 3.99 101.3 150 10.3 — 42.0 1.60 100 PLT T 3135-2657 Black 4 101.6 4.49 114.0 150 10.3 — 48.0 1.85 100 PLT T 3135-2658 Black 4 1/2 114.3 5.01 127.3 150 10.3 — 54.0 2.16 100 PLT T 3135-2659 Black 6 152.4 6.51 165.4 150 10.3 — 72.0 2.84 100 PLT T 3135-2660 RECOMMENDED FOR: Water and slurry discharge in heavy–duty industrial applications where abrasion–resistance is necessary. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D (SBR). Black. Reinforcement: Multiple plies, synthetic textile. Cover: Type D (SBR). Black with blue stripe. Abrasion–resistant. Design Factor: 3:1 COUPLINGS: 1, 3, 5, 7, 49 or 78. Reference the Hose Coupling Section. . WATER HOSE www.gates.com 171 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=