2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ Steam Plus 250 Formerly - 232MB Steam Queen ™ Wrapped Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 3/8 9.5 .80 20.3 250 17.2 30.0 4.0 .32 50 CTN T 3602-1051 Red 3/8 9.5 .80 20.3 250 17.2 30.0 4.0 .30 250 REEL LL 3602-1061 Red 1/2 12.7 1.02 25.9 250 17.2 25.0 7.0 .45 50 CTN T 3602-1052 Red 1/2 12.7 1.02 25.9 250 17.2 25.0 7.0 .45 250 REEL LL 3602-1062 Red 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 .60 50 CTN T 3602-1055 Red 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 .64 100 CTN T 3602-1162 Red 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 .60 250 REEL LL 3602-1065 Red 1 25.4 1.52 38.6 250 17.2 20.0 11.0 .73 50 CTN T 3602-1057 Red 1 1/4 31.8 1.81 46.0 250 17.2 20.0 16.0 1.04 50 CTN T 3602-1058 Red 1 1/2 38.1 2.18 55.4 250 17.2 10.0 20.0 1.24 50 CTN T 3602-1059 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 .16 25–29 CTN T 3602-2127 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 .16 30–34 CTN T 3602-2128 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 .16 35–39 CTN T 3602-2129 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 .16 40–44 CTN T 3602-2130 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 .16 45–49 CTN T 3602-2131 Red 2 50.8 2.66 67.6 250 17.2 10.0 25.0 1.80 50 CTN T 3602-1060 Assemblies - Wrapped Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Red 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 33.40 50 ft. F/F ASSY T 3602-0002 Red 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 31.40 50 ft. M/M ASSY T 3602-0004 RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C). Special compound cover for use in refineries and processing plants. CAUTION: Do not alternate use between steam and water. When electrical continuity is required, ground the wire braid in the hose to couplings with aluminum, copper or stainless steel staples. TEMPERATURE: –40°F to +450°F (–40°C to +232°C) continuous service. CONSTRUCTION: Tube: Type P2 (EPDM). Black. Reinforcement: Braided, steel wire. Cover: Type B1 (Special compound designed to withstand heat and oil). Wrapped red cover with black and yellow stripe. All sizes are perforated. Design Factor: 10:1 COUPLINGS: 14, 15 or 76 only. Reference the Hose Coupling Section. . STEAM HOSE 170 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=