2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ Steam 250 Formerly - 205MB Steam King ™ Wrapped Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/2 12.7 1.02 25.9 250 17.2 20.0 7.0 .44 500 REEL T 3605-5008 Black 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 .57 50 BULK 100 3605-0901 Black 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 .53 50 BULK 1000 3605-5014 Black 1 25.4 1.52 38.6 250 17.2 20.0 11.0 .70 50 BULK 200 3605-0665 Black 1 25.4 1.52 38.6 250 17.2 20.0 11.0 .70 50 BULK 600 3605-0669 Black 1 25.4 1.52 38.6 250 17.2 20.0 11.0 .71 100 CTN T 3605-5013 Black 1 25.4 1.52 38.6 250 17.2 20.0 11.0 .71 500 REEL T 3605-5009 Black 1 1/4 31.8 1.81 46.0 250 17.2 20.0 16.0 .90 50 CTN T 3605-0671 Black 1 1/2 38.1 2.14 54.4 250 17.2 10.0 20.0 1.36 25 CTN T 3605-0675 Black 1 1/2 38.1 2.14 54.4 250 17.2 10.0 20.0 1.21 50 CTN T 3605-0676 Black 2 50.8 2.66 67.6 250 17.2 10.0 25.0 1.57 50 CTN T 3605-0681 Assemblies - Wrapped Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 31.90 50 ft. F/F ASSY T 3605-0736 Black 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 30.90 50 ft. F/M ASSY T 3605-0737 Black 3/4 19.1 1.27 32.3 250 17.2 20.0 9.0 29.90 50 ft. M/M ASSY T 3605-0738 RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C). CAUTION: Do not alternate use between steam and water. When electrical continuity is required, ground the wire braid in the hose to couplings with aluminum, copper or stainless steel staples. TEMPERATURE: –40°F to +450°F (–40°C to +232°C) continuous service. CONSTRUCTION: Tube: Type P2 (EPDM). Black. Reinforcement: Braided, steel wire. Cover: Type P2 (EPDM). Black with red stripe. All sizes are perforated. Design Factor: 10:1 COUPLINGS: 14, 15 or 76 only. Reference the Hose Coupling Section. . STEAM HOSE www.gates.com 169 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=