2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
How to Select the Correct Steam Hose Assembly Determine required hose size The hose size required is usually fixed by size of fittings or pipe to which the hose is to be connected. It is important that you do not select a hose with an inside diameter larger than the diameter of the preceding pipe. Determine condition of steam (saturated or superheated) Locate the actual rated working pressure and temperature on the steam chart. Any point on the heavy line is saturated steam. Select couplings required Gates recommends interlocking* and permanently crimped types of couplings for steam hose applications. These are identified as: • Interlocking, ground joint • Interlocking, washer joint • Permanently crimped *Remember to retighten bolts on a regular basis. Find actual rated working pressure and temperature Take pressure and temperature readings just ahead of the hose connections. Select the correct hose From the table below, select the hose that fulfills the requirements of both the condition of the steam and the rated working pressure. Determine length required Length require is almost always dictated by the application. Maintenance and inspection For proper maintenance and inspection of interlocking and permanently crimped steam hose assemblies, refer to ARPM IP-11-1. Steam Hose Table Hose Type Recommended Service Rated Working Pressure (psi) Working Temperature (°F) Type of Steam Plant Master ™ Steam Plus 250 450 Saturated or superheated Plant Master ™ Steam 250 450 Saturated or superheated Properties of Saturated Steam (Abridged from Handbook of Chemistry and Physics – 39 th Edition) Gauge Pressure (psi) -vs- Temperature of Saturated Steam (°F) * (psi) (°F) (psi) (°F) (psi) (°F) (psi) (°F) 10 239 85 328 150 366 215 394 25 267 90 331 155 368 220 395 30 274 95 335 160 371 225 397 35 281 100 338 165 373 230 399 40 287 105 341 170 375 235 401 45 292 110 344 175 377 240 403 50 298 115 347 180 380 245 404 55 303 120 350 185 382 250 406 60 307 125 353 190 384 255 408 65 312 130 356 195 386 260 409 70 316 135 358 200 388 265 411 75 320 140 361 205 390 270 413 80 324 145 363 210 392 275 414 *Based on an atmosphere pressure of 14.7 psi. Due to continual product improvements, Gates reserves the right to alter specs without prior notice. CAUTION! • When electrical continuity is required, ground the wire braid in the hose to couplings with aluminum, copper or stainless-steel staples. • Steam can be dangerous material. Play it safe – stay within the limits of published recommendations. • Do not alternate between steam and water. . STEAM HOSE 168 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=