2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Clean Master ™ Washdown 150-200 Formerly - Creamery/Paper Mill Washdown Without Nozzle Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. White 1/2 12.7 .91 23.1 200 13.8 25.0 5.0 .28 700 REEL FF 3213-0401 White 3/4 19.1 1.25 31.8 200 13.8 15.0 6.0 .49 50 CTN T 3213-0413 White 3/4 19.1 1.25 31.8 200 13.8 15.0 6.0 .49 100 CTN T 3213-0512 White 3/4 19.1 1.25 31.8 200 13.8 15.0 6.0 .49 350 REEL KK 3213-0501 White 1 25.4 1.52 38.6 200 13.8 15.0 8.0 .65 50 CTN T 3213-0416 White 1 25.4 1.52 38.6 200 13.8 15.0 8.0 .65 350 REEL KK 3213-0415 Exact Length 500 Foot One Piece Reels Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. White 1/2 12.7 .91 23.1 200 13.8 25.0 5.0 .28 500 REEL T 3213-0451 White 3/4 19.1 1.25 31.8 200 13.8 15.0 6.0 .51 500 REEL T 3213-0551 With Nozzle Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Gray 3/4 19.1 1.25 31.8 150 10.3 25.0 6.0 27.50 50 PLT T 3213-0543 Gray 1 25.4 1.50 38.1 150 10.3 15.0 8.0 33.50 50 PLT T 3213-0544 Gray 1 1/4 31.8 1.75 44.5 150 10.3 15.0 10.0 39.50 50 PLT T 3213-0545 RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover. CAUTION: Not recommended for use with steam. TEMPERATURE: –20°F to +180°F (–29°C to +82°C) continuous service. For nozzle only. –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type D (SBR). Black. For nozzle only. Type P (EPDM). Black. Reinforcement: Nozzled: Braided, synthetic textile; Without Nozzle: Synthetic textile. Cover: Type D (Natural Rubber). Gray with green stripe. For nozzle only. Type P (EPDM). White. All sizes are perforated on plain end hose only. Design Factor: 4:1 COUPLINGS: 1, 14, 15 or 75 Gates GLX ™ (For without nozzle only) or 82 Gates SS (for without nozzle only). Reference the Hose Coupling Section. . PRESSURE WASH AND WASHDOWN HOSE 166 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=