2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Clean Master ™ Washdown 1000 Formerly - Cyclone ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 3/8 9.5 .73 18.5 1000 68.9 30.0 4.0 .19 500–750 REEL UU 3217-0654 Blue 1/2 12.7 .94 23.9 1000 68.9 30.0 5.0 .31 500–750 REEL UU 3217-0659 Blue 3/4 19.1 1.20 30.5 1000 68.9 30.0 6.0 .38 500–750 REEL UU 3217-5017 Red 3/4 19.1 1.20 30.5 1000 68.9 30.0 6.0 .45 100 BULK T 3217-5016 Red 3/4 19.1 1.20 30.5 1000 68.9 30.0 6.0 .44 500–750 REEL UU 3217-0658 Yellow 3/8 9.5 .73 18.5 1000 68.9 30.0 4.0 .18 100 BULK T 3217-0584 Yellow 3/8 9.5 .73 18.5 1000 68.9 30.0 4.0 .18 625 REEL BB 3217-0585 Yellow 1/2 12.7 .94 23.9 1000 68.9 30.0 5.0 .29 100 BULK T 3217-0587 Yellow 1/2 12.7 .94 23.9 1000 68.9 30.0 5.0 .29 625 REEL BB 3217-0586 Yellow 3/4 19.1 1.20 30.5 1000 68.9 30.0 6.0 .41 625 REEL BB 3217-0588 RECOMMENDED FOR: High–pressure washer operations using mild detergents; ideal for meat, poultry and other food processing plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications. CAUTION: Air service working pressure is 300 psi for all sizes. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous washdown service. CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Black. Reinforcement: Braided, synthetic textile. Cover: Type C2 (Modified Nitrile). All colors non–marking. Design Factor: 4:1 COUPLINGS: 75 Gates GLX ™ . Reference the Hose Coupling Section. . PRESSURE WASH AND WASHDOWN HOSE www.gates.com 165 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=