2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Clean Master ™ Pressure Wash Assemblies Pressure Wash 4000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 11.00 50 ASSY T 3604-0922 Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 20.00 100 ASSY T 3604-0923 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 11.00 50 ASSY T 3604-0926 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 20.00 100 ASSY T 3604-0920 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 11.00 50 ASSY T 3604-0924 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 20.00 100 ASSY T 3604-0925 Yellow 3/8 9.5 .67 17.0 4000 280 30.0 2.5 11.00 50 ASSY T 3604-0927 Yellow 3/8 9.5 .67 17.0 4000 280 30.0 2.5 20.00 100 ASSY T 3604-0928 Pressure Wash 6000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 18.00 50 ASSY T 3604-0929 Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 34.00 100 ASSY T 3604-0930 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 18.00 50 ASSY T 3604-0932 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 34.00 100 ASSY T 3604-0933 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 18.00 50 ASSY T 3604-0931 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 34.00 100 ASSY T 3604-0921 Yellow 3/8 9.5 .74 18.8 6000 420 30.0 2.5 18.00 50 ASSY T 3604-0934 Yellow 3/8 9.5 .74 18.8 6000 420 30.0 2.5 34.00 100 ASSY T 3604-0935 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: Gates permanent couplings (3/8” Male NPT x 3/8” Male NPT swivel with bend restrictors applied on each end). STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE 164 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=