2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Clean Master ™ Pressure Wash 6000 Formerly - PowerClean ™ 1 or 2 Wire Braid Pressure Wash 6000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .59 15.0 6000 420 30.0 2.0 .25 300 REEL S 4657-2410 Black 1/4 6.4 .59 15.0 6000 420 30.0 2.0 .25 1000 REEL S 4657-9485 Black 1/4 6.4 .59 15.0 6000 420 30.0 2.0 .22 4000 BALE S 4657-9544 Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 300 REEL S 4657-9385 Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .33 1000 REEL S 4657-9386 Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .31 2400 BALE S 4657-9545 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 300 REEL S 4657-9487 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 1000 REEL S 4657-9486 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 2400 BALE S 4657-9546 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 300 REEL S 4657-9491 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 1000 REEL S 4657-9490 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .32 2400 BALE S 4657-9547 Yellow 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .31 300 REEL S 4657-9493 Yellow 3/8 9.5 .74 18.8 6000 420 30.0 2.5 .31 1000 REEL S 4657-9492 Pressure Wash 6000 - Cut Lengths Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 15.74 50 CTN T 4657-9422 Black 3/8 9.5 .74 18.8 6000 420 30.0 2.5 32.30 100 CTN T 4657-9421 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 15.74 50 CTN T 4657-9488 Blue 3/8 9.5 .74 18.8 6000 420 30.0 2.5 32.30 100 CTN T 4657-9489 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 16.00 50 CTN T 4656-0226 Gray 3/8 9.5 .74 18.8 6000 420 30.0 2.5 32.00 100 CTN T 4656-0227 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. Use bend restrictors to extend service life. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: 74 Gates MegaCrimp ™ and 90 Pro ™ Series couplings. Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE www.gates.com 163 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=