2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Clean Master ™ Pressure Wash 5000 Formerly - PowerClean ™ 1 or 2 Wire Braid Pressure Wash 5000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .74 18.8 5000 350 30.0 2.5 .35 300 REEL S 4657-2407 Black 3/8 9.5 .74 18.8 5000 350 30.0 2.5 .35 1000 REEL S 4657-2406 Black 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .39 300 REEL S 4657-9387 Black 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .39 1000 REEL S 4657-9388 Black 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 2250 BALE S 4657-9542 Blue 3/8 9.5 .74 18.8 5000 350 30.0 2.5 .35 300 REEL S 4657-2429 Blue 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 300 REEL S 4657-9480 Blue 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 1000 REEL S 4657-9479 Blue 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 2250 BALE S 4657-9543 Gray 3/8 9.5 .74 18.8 5000 350 30.0 2.5 .35 300 REEL S 4657-2430 Gray 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 300 REEL S 4657-9482 Gray 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 1000 REEL S 4657-9481 Yellow 3/8 9.5 .74 18.8 5000 350 30.0 2.5 .35 300 REEL S 4657-2431 Yellow 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 300 REEL S 4657-9484 Yellow 1/2 12.7 .86 21.8 5000 350 30.0 3.5 .25 1000 REEL S 4657-9483 Pressure Wash 5000 - Cut Lengths Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .74 18.8 5000 350 30.0 2.5 17.92 50 CTN T 4657-2472 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. Use bend restrictors to extend service life. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: 74 Gates MegaCrimp ™ and 90 Pro ™ Series couplings. Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE 162 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=