2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Clean Master ™ Pressure Wash 4000 - Cut Lengths Formerly - PowerClean ™ 1 or 2 Wire Braid Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 10.24 50 CTN T 4657-9424 Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 31.47 100 CTN T 4657-9423 Blue 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .14 100 CTN T 4657-9586 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 10.24 50 CTN T 4657-9469 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 31.47 100 CTN T 4657-9470 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 9.80 50 CTN T 4656-0224 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 19.60 100 CTN T 4656-0225 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. Use bend restrictors to extend service life. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: 74 Gates MegaCrimp ™ and 90 Pro ™ Series couplings. Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE www.gates.com 161 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=