2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Clean Master ™ Pressure Wash 4000 Formerly - PowerClean ™ 1 or 2 Wire Braid Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .15 300 REEL S 4657-9377 Black 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .13 1000 REEL S 4657-9378 Black 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .13 5600 BALE S 4657-9534 Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 300 REEL S 4657-9379 Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 1000 REEL S 4657-9380 Black 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 3800 BALE S 4657-9535 Black 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 300 REEL S 4657-9462 Black 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 1000 REEL S 4657-9351 Black 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 2250 BALE S 4657-9536 Blue 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .15 300 REEL S 4657-9474 Blue 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .20 1000 REEL S 4657-9473 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 300 REEL S 4657-9468 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .22 1000 REEL S 4657-9467 Blue 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .20 3800 BALE S 4657-9537 Blue 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 2250 BALE S 4657-9538 Gray 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .15 300 REEL S 4657-9476 Gray 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .14 1000 REEL S 4657-9475 Gray 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .14 5600 BALE S 4657-9539 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 300 REEL S 4657-9472 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .19 1000 REEL S 4657-9471 Gray 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .20 3800 BALE S 4657-9540 Gray 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 300 REEL S 4657-9464 Gray 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 1000 REEL S 4657-9463 Gray 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 2250 BALE S 4657-9541 Yellow 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .15 300 REEL S 4657-9478 Yellow 1/4 6.4 .53 13.5 4000 280 30.0 2.0 .14 1000 REEL S 4657-9477 Yellow 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .18 300 REEL S 4657-9395 Yellow 3/8 9.5 .67 17.0 4000 280 30.0 2.5 .20 1000 REEL S 4657-9396 Yellow 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 300 REEL S 4657-9466 Yellow 1/2 12.7 .80 20.3 4000 280 30.0 3.5 .28 1000 REEL S 4657-9465 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. Use bend restrictors to extend service life. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: 74 Gates MegaCrimp ™ and 90 Pro ™ Series couplings. Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE 160 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=