2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
GATES TYPE MATERIAL COMPOSITION A Polychloroprene (Chloroprene) A2 Similar to Type A except it is white and is used primarily for edible products B1 B2 Proprietary for special applications. Contact Denver Hose Product Application C Acrylonitrile Butadiene (Nitrile/NBR) C1 Hydrogenated Nitrile Rubber (HNBR) C2 A blend of Type C and plastic. (Modified Nitrile) Used primarily as hose cover material C3 Modification to Nitrile tube C4 Modification of Nitrile with excellent abrasion and gouging resistance (Carboxylated Nitrile) D Natural Rubber (NR) and Styrene Butadiene (SBR) D2 Similar to Type D, except it is white and compounded to handle food products D3 Natural Rubber G PolyVinyl Chloride (PVC) G1 Modified PVC H Isobutylene and Isoprene (Butyl) J Chlorinated Polyethylene (CPE) K Specially compounded Cross-Linked Polyethylene (Gatron ™ ) L Ultra High Molecular Weight Polyethylene Ethylene (UHMWPE) M Chlorosulfonated Polyethylene (CSM) MQ Silicone Rubber P Ethylene, Propylene Diene (EPDM) P2 Special for Steam Hose applications S Specially Compounded Thermoplastic Vulcanizate (Sanitron ™ ) T Fluorinated Polyethylene (FEP) U Urethane V Fluorocarbon (FKM) Z Polyamide Resins (Nylon) GATES TUBE & COVER MATERIAL CODES NOTE: Tube and cover compounds can differ between hoses. Compounds are designed for specific hose application requirements. Refer to the hose product sheet for recommended applications and restrictions. Example: Petroleum Transfer Hose Fuel Master 150SD (Type C Nitrile) has a different Nitrile tube compound than Marine Master Fuel Line (Type C Nitrile). Please read and observe all warnings on the back of the front cover of this catalog. . GATES INDUSTRIAL HOSE PRODUCTS 16 www.gates.com
RkJQdWJsaXNoZXIy OTM5NzE=