2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Clean Master ™ Pressure Wash 3000 Formerly - PowerClean ™ 1 or 2 Wire Braid Pressure Wash 3000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 300 REEL S 4657-2402 Black 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 1000 REEL S 4657-2401 Black 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 300 REEL S 4657-9375 Black 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .24 1000 REEL S 4657-9376 Black 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .24 2800 BALE S 4657-9530 Blue 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 300 REEL S 4657-2404 Blue 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 1000 REEL S 4657-2403 Blue 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 300 REEL S 4657-9456 Blue 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 1000 REEL S 4657-9455 Blue 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 2800 BALE S 4657-9531 Gray 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 300 REEL S 4657-2416 Gray 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 300 REEL S 4657-9458 Gray 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 1000 REEL S 4657-9457 Gray 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 2800 BALE S 4657-9532 Yellow 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .23 300 REEL S 4657-2417 Yellow 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .24 1000 REEL S 4657-2652 Yellow 3/8 9.5 .67 17.0 3000 210 30.0 2.5 .24 3800 BALE S 4657-0238 Yellow 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 100 REEL T 4657-9978 Yellow 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 300 REEL S 4657-9460 Yellow 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 1000 REEL S 4657-9459 Yellow 1/2 12.7 .79 20.0 3000 210 30.0 3.5 .25 2800 BALE S 4657-9533 Pressure Wash 3000 - Cut Lengths Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .67 17.0 3000 210 30.0 2.5 11.83 50 CTN T 4657-2469 Blue 3/8 10.0 .67 17.0 3000 210 30.0 2.5 12.20 50 CTN T 4657-2470 Yellow 3/8 9.5 .67 17.0 3000 210 30.0 2.5 12.22 50 CTN T 4657-0064 RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. CAUTION: Not recommended for steam service. Use bend restrictors to extend service life. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking except for black. Abrasion–resistant, Ozone–resistant, MSHA–flame resistant. COUPLINGS: 74 Gates MegaCrimp ™ and 90 Pro ™ Series couplings. Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Exceeds EN1829–2. . PRESSURE WASH AND WASHDOWN HOSE www.gates.com 159 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=