2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ Diesel Curb Pump 150 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Green 3/4 19.1 1.13 28.7 150 10.3 30.0 6.0 .42 500 REEL Z 3624-1007 Green 7/8 22.2 1.22 31.0 150 10.3 30.0 7.0 .42 500 REEL Z 3624-1008 Green 1 25.4 1.38 35.1 150 10.3 30.0 8.0 .53 500 REEL Z 3624-1009 RECOMMENDED FOR: Dispensing of all types of petroleum diesel fuels and Bio–Diesel blends from service station pumps. A heavy–duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy–duty service. TEMPERATURE: –40°F to +120°F (–40°C to +49°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type J (CPE). Green. Smooth. Design Factor: 5:1 COUPLINGS: 23, 24 or 74. Reference the Hose Coupling Section. STANDARDS: Underwriters Laboratories Standard No. UL330 (USA) and ULC–S612 (Canada). Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE 158 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=