2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ Up to E85 Curb Pump 150 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.13 28.7 150 10.3 30.0 6.0 .42 500 REEL Z 3624-1023 RECOMMENDED FOR: Dispensing of all types of commercial gasolines or other petroleum–based products, including ethanol blends up to E85, from service station pumps (curb pump). A heavyduty hardwall hose which does not collapse on reels or behind the dispensing nozzle. TEMPERATURE: –40°F to +120°F (–40°C to +49°C) continuous service. CONSTRUCTION: Tube: Type C3 (Modified Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type J (CPE). Design Factor: 5:1 COUPLINGS: 23, 24 or 74. Reference the Hose Coupling Section. STANDARDS: Underwriters Laboratories Standard No. UL330A (USA) and ULC–S612–99 (Canada). Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE www.gates.com 157 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=