2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ Curb Pump 150 Formerly - Blacksnake ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 5/8 15.9 1.00 25.4 150 10.3 30.0 6.0 .37 500 REEL Z 3624-0001 Black 3/4 19.1 1.13 28.7 150 10.3 30.0 6.0 .42 500 REEL Z 3624-0002 Black 1 25.4 1.38 35.1 150 10.3 30.0 8.0 .57 500 REEL Z 3624-0003 Blue 3/4 19.1 1.13 28.7 150 10.3 30.0 6.0 .42 500 REEL Z 3624-1024 Blue 7/8 22.2 1.22 31.0 150 10.3 30.0 7.0 .42 500 REEL Z 3624-1025 Blue 1 25.4 1.38 35.1 150 10.3 30.0 8.0 .57 500 REEL Z 3624-1026 RECOMMENDED FOR: Dispensing all types of commercial gasolines or other petroleum–based products, from service station pumps (curb pump). A heavy–duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy–duty service. TEMPERATURE: –40°F to +120°F (–40°C to +49°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type J (CPE). Black. 5/8" and 3/4" smooth, 1" wrapped. Design Factor: 5:1 COUPLINGS: 23, 24 or 74. Reference the Hose Coupling Section. STANDARDS: Underwriters Laboratories Standard No. UL330 (USA) and ULC–S612–99 (Canada). Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE 156 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=