2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

LPG Vapor 125 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/16 4.8 .44 11.2 125 8.6 30.0 2.0 .08 700 REEL AA 3220-0451 Black 1/4 6.4 .53 13.5 125 8.6 30.0 3.0 .11 700 REEL AA 3220-0456 Black 3/8 9.5 .66 16.8 125 8.6 25.0 3.0 .14 700 REEL AA 3220-0461 RECOMMENDED FOR: Flexible connector for conveying low–pressure LPG (vapor only) to many types of farm and industrial heating applications, e.g., space heaters. CAUTION: This hose should not be used for liquid LPG or in UL approved appliances such as barbecue grills. TEMPERATURE: –30°F to +150°F (–34°C to +66°C) continuous service. Do not convey LP Gas over +140°F. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type A (Chloroprene). Black. All sizes perforated. Design Factor: 5:1 STANDARDS: Underwriters Laboratories Standard No. 569. (Applies to hose assemblies only). . PETROLEUM HOSE www.gates.com 155 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=