2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

LP350 Formerly - LP350, LP350X LP350 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .58 14.7 350 24.1 30.0 3.0 .14 700 REEL EE 3220-1200 Black 1/4 6.4 .58 14.7 350 24.1 30.0 3.0 .14 3700 PLT Y 3220-1201 Black 3/8 9.5 .74 18.8 350 24.1 30.0 3.0 .21 700 REEL EE 3220-1202 Black 3/8 9.5 .74 18.8 350 24.1 30.0 3.0 .21 2000 PLT Y 3220-1203 Black 1/2 12.7 .91 23.1 350 24.1 25.0 5.0 .28 700 REEL EE 3220-1204 Black 1/2 12.7 .91 23.1 350 24.1 25.0 5.0 .28 1000 PLT SS 3220-1205 Black 3/4 19.1 1.23 31.2 350 24.1 20.0 6.0 .44 100 CTN T 3220-1207 Black 3/4 19.1 1.23 31.2 350 24.1 20.0 6.0 .44 125 CTN T 3220-1208 Black 3/4 19.1 1.23 31.2 350 24.1 20.0 6.0 .44 150 CTN T 3220-1209 Black 3/4 19.1 1.23 31.2 350 24.1 20.0 6.0 .50 350 REEL MM 3220-1206 Black 1 25.4 1.51 38.4 350 24.1 15.0 8.0 .66 100 CTN T 3220-1211 Black 1 25.4 1.51 38.4 350 24.1 15.0 8.0 .60 125 CTN T 3220-1212 Black 1 25.4 1.51 38.4 350 24.1 15.0 8.0 .60 150 CTN T 3220-1213 Black 1 25.4 1.51 38.4 350 24.1 15.0 15.0 .63 200 CTN T 3220-1216 Black 1 25.4 1.51 38.4 350 24.1 15.0 8.0 .60 350 REEL MM 3220-1210 Black 1 1/4 31.8 1.85 47.0 350 24.1 10.0 10.0 .98 300 REEL G 3220-0855 Black 1 1/2 38.1 2.25 57.2 350 24.1 10.0 12.0 1.26 60 CTN T 3320-0935 Black 2 50.8 2.86 72.6 350 24.1 10.0 14.0 1.84 50 CTN T 3320-0939 Black 2 50.8 2.86 72.6 350 24.1 10.0 14.0 1.81 60 CTN T 3320-0938 Black 3 76.2 3.88 98.6 350 24.1 10.0 24.0 2.58 60 CTN T 3320-0934 LP350 Power Crimp ™ Ferrules Size (in) Wt. Per ea (Lbs.) Std. Pack Pkg Code Gates Item No. 3/4 .21 BULK 150 7266-0735 3/4 .21 BULK 1 7266-07355 1 1/2 .80 BULK 20 7266-0734 1 1/2 .80 BULK 1 7266-07345 2 1.72 BULK 12 7266-0733 2 1.72 BULK 1 7266-07335 NOTE: These ferrules are to be used with LP350 hose only. RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit). CAUTION: Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744–5070 for inspection and assembly testing information. TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. Warning: Do not convey LP Gas over +140°F (60°C). CONSTRUCTION: Tube: Type A (Chloroprene). Black. 1 1/2" – 3". Type C (Nitrile). Black. 1/4" – 1 1/4". Reinforcement: Braided or spiral synthetic textile. Cover: Type A (Chloroprene). Black. All sizes are perforated. Design Factor: 5:1 COUPLINGS: 72 Gates Power Crimp ™ for 3/4", 1 1/2" and 2" I.D. or 75 Gates GLX ™ sizes 1/4" to 1 1/4". For Power Crimp ™ ferrules, reference the Hose Coupling Section. Do not use male swivel, reusable or O–ring type couplings. For 3" I.D. use Dixon LP Boss only. STANDARDS: CAN/CGA–8.1–M86. NFPA 58, Section 8–3.5. Underwriters Laboratories Standard No. 21. (Applies to all sizes). . PETROLEUM HOSE 154 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=