2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ Delivery 200 Assemblies Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 64.20 100 ASSY T 3221-0075 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 75.50 125 ASSY T 3221-0076 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 90.00 150 ASSY T 3221-0077 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 104.50 175 ASSY T 3221-0078 Red 1 1/4 31.8 1.75 44.5 200 13.8 10.0 10.0 79.00 100 ASSY T 3221-0079 Red 1 1/4 31.8 1.75 44.5 200 13.8 10.0 10.0 115.00 125 ASSY T 3221-0080 Red 1 1/4 31.8 1.75 44.5 200 13.8 10.0 10.0 121.00 150 ASSY T 3221-0081 Red 1 1/4 31.8 1.75 44.5 200 13.8 10.0 10.0 135.25 175 ASSY T 3221-0082 Red 1 3/8 34.9 1.87 47.5 200 13.8 10.0 10.0 84.00 100 ASSY T 3221-0083 Red 1 3/8 34.9 1.87 47.5 200 13.8 10.0 10.0 104.00 125 ASSY T 3221-0084 Red 1 3/8 34.9 1.87 47.5 200 13.8 10.0 10.0 137.00 150 ASSY T 3221-0085 Red 1 3/8 34.9 1.87 47.5 200 13.8 10.0 10.0 140.50 175 ASSY T 3221-0086 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 123.75 125 ASSY T 3221-0088 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 135.00 150 ASSY T 3221-0089 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 171.25 175 ASSY T 3221-0090 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 195.00 200 ASSY T 3221-0095 NOTE: Coupled with Brass Internal Expansion Fittings Male/Female Swivel. RECOMMENDED FOR: Transferring fuel oils and diesel fuel in applications at temperatures as low as –40°F (–40°C). Compatible with Bio–Diesel fuels up to B20. Hose remains flexible to –20°F (–29°C). For home and heavy–duty commercial service where an abrasion–resistant and non–marking cover is required. CAUTION: Do not use in gasoline transfer applications. TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. NOTE: Diesel fuel normally conveyed below +120°F (+49°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type C4 (Carboxylated Nitrile). Red. Abrasion–resistant and non–marking. Design Factor: 4:1 COUPLINGS: 26 or 49. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: Meets MSHA Flame–resistant. . PETROLEUM HOSE www.gates.com 153 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=