2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ Delivery 200 Formerly - Fuel Oil Delivery Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 .58 100 REEL T 3221-0410 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 .58 125 REEL T 3221-0411 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 .58 150 REEL T 3221-0412 Red 1 25.4 1.50 38.1 200 13.8 10.0 8.0 .58 175 REEL T 3221-0413 Red 1 1/4 31.8 1.80 45.7 200 13.8 10.0 10.0 .75 100 REEL T 3221-0414 Red 1 1/4 31.8 1.8 45.7 200 13.8 10.0 10.0 .75 125 REEL T 3221-0415 Red 1 1/4 31.8 1.8 45.7 200 13.8 10.0 10.0 .75 150 REEL T 3221-0416 Red 1 1/4 31.8 1.8 45.7 200 13.8 10.0 10.0 .75 175 REEL T 3221-0417 Red 1 3/8 34.9 1.89 48.0 200 13.8 10.0 10.0 .86 100 REEL T 3221-0418 Red 1 3/8 34.9 1.89 48.0 200 13.8 10.0 10.0 .86 125 REEL T 3221-0419 Red 1 3/8 34.9 1.89 48.0 200 13.8 10.0 10.0 .86 150 REEL T 3221-0420 Red 1 3/8 34.9 1.89 48.0 200 13.8 10.0 10.0 .86 175 REEL T 3221-0421 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 .95 100 REEL T 3221-0422 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 .95 125 REEL T 3221-0423 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 1.14 150 REEL T 3221-0424 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 .95 175 REEL T 3221-0425 Red 1 1/2 38.1 2.08 52.8 200 13.8 10.0 12.0 .95 200 REEL T 3221-0426 RECOMMENDED FOR: Transferring fuel oils and diesel fuel in applications at temperatures as low as –40°F (–40°C). Compatible with Bio–Diesel fuels up to B20. Hose remains flexible to –20°F (–29°C). For home and heavy–duty commercial service where an abrasion–resistant and non–marking cover is required. CAUTION: Do not use in gasoline transfer applications. TEMPERATURE: –40°F to +180°F (–29°C to +82°C) continuous service. –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type C4 (Carboxylated Nitrile). Red. Abrasion–resistant and non–marking. Design Factor: 4:1 COUPLINGS: 26 or 49. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: Meets MSHA Flame–resistant. . PETROLEUM HOSE 152 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=