2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ PVC Vapor Recovery 5SD Formerly - Master–Flex ™ Vapor Recovery Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1 1/2 38.1 1.88 47.8 5 .3 — 1.5 .36 100 CTN T 7744-7015 Clear 2 50.8 2.43 61.7 5 .3 — 2.0 .48 100 CTN T 7744-7020 Clear 3 76.2 3.54 89.9 5 .3 — 3.0 .69 100 CTN T 7744-7030 Clear 4 101.6 4.56 115.8 5 .3 — 4.0 .92 100 CTN T 7744-7040 Clear 5 127.0 5.51 140.0 5 .3 — 5.0 1.13 100 CTN T 7744-7050 Clear 6 152.4 6.52 165.6 5 .3 — 6.0 1.24 100 CTN T 7744-7060 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Vapor Recovery for use with Gates Fuel Master ™ and Fuel Master ™ PVC. Can also be used for ducting, dust and light abrasive material handling. TEMPERATURE: –30°F to +140°F (–34°C to +60°C) continuous service. CONSTRUCTION: Tube: Type U (Polyurethane). Clear. Reinforcement: Rigid thermoplastic helix, static filament. Cover: Type G (PVC). Clear with yellow helix. Design Factor: N/A COUPLINGS: 7, 26, 49 or 78. Reference the Hose Coupling Section. . PETROLEUM HOSE 150 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=