2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ PVC 65SD Formerly - Master–Flex ™ Fuel Delivery Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3 76.2 3.76 95.5 65 4.5 28.0 6.0 1.71 100 PLT T 7744-7103 Black 4 101.6 4.79 121.7 65 4.5 28.0 8.0 2.44 100 PLT T 7744-7104 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use. TEMPERATURE: –30°F to +130°F (–34°C to +55°C). Warning: Do not convey fuels over +120°F (+49°C). CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Black. Reinforcement: Braided, synthetic textile, rigid thermoplastic helix. Cover: Type G (PVC). Black with yellow helix. Design Factor: 4:1 COUPLINGS: 6, 7, 49 or 78. Reference the Hose Coupling Section. . PETROLEUM HOSE 148 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=