2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ 150D Formerly - Steer ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.44 62.0 150 10.3 — — .92 100 PLT T 4688-1320 Black 2 50.8 2.44 62.0 150 10.3 — — .92 200 PLT T 4688-1491 Black 3 76.2 3.45 87.6 150 10.3 — — 1.37 100 PLT T 4688-1321 Black 3 76.2 3.45 87.6 150 10.3 — — 1.37 200 PLT T 4688-1530 Black 4 101.6 4.51 114.6 150 10.3 — — 2.03 100 PLT T 4688-1322 Black 4 101.6 4.51 114.6 150 10.3 — — 2.03 200 PLT T 4688-1531 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. For Bio–Diesel and other alternative fuel applications, see Fuel Master ™ XTreme ™ . Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). Warning: Do not convey fuels over +120°F (+49°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type A (Chloroprene). Black with red stripe. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE www.gates.com 147 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=