2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ 150SD LT MegaFlex ™ Formerly - Arctic Longhorn ™ MegaFlex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 2 50.8 2.38 60.5 150 10.3 30.0 2.0 .94 100 PLT T 4688-2040 Blue 2 50.8 2.38 60.5 150 10.3 30.0 2.0 1.13 200 PLT T 4688-2041 Blue 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.39 100 PLT T 4688-2042 Blue 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.13 200 PLT T 4688-2043 Blue 4 101.6 4.49 114.0 150 10.3 30.0 4.0 2.24 100 PLT T 4688-2044 Blue 4 101.6 4.49 114.0 150 10.3 30.0 4.0 1.13 200 PLT T 4688-2045 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. It is ideal for tank truck, fuel farm and oilfield service truck use where a super flexible cold weather fuel transfer hose is needed. Hose life can be extended by draining hose after use. Hose maintains flexibility down to –65°F. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. TEMPERATURE: –65°F to +180°F (–54°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Blue corrugated with black stripe. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE 146 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=