2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ 150SD MegaFlex ™ Formerly - Longhorn ™ MegaFlex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.41 35.8 150 10.3 30.0 1.0 .46 100 PLT T 4688-1732 Black 1 1/2 38.1 1.90 48.3 150 10.3 30.0 1.5 .72 100 PLT T 4688-2031 Black 2 50.8 2.39 60.7 150 10.3 30.0 2.0 .86 100 PLT T 4688-1733 Black 2 50.8 2.39 60.7 150 10.3 30.0 2.0 .87 200 PLT T 4688-2166 Black 2 1/2 63.5 2.94 74.7 150 10.3 30.0 2.5 1.22 100 PLT T 4688-2337 Black 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.45 100 PLT T 4688-1734 Black 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.47 200 PLT T 4688-2167 Black 4 101.6 4.48 113.8 150 10.3 30.0 4.0 2.29 100 PLT T 4688-1735 Black 4 101.6 4.48 113.8 150 10.3 30.0 4.0 2.29 200 PLT T 4688-2168 Black 6 152.4 6.55 166.4 150 10.3 30.0 6.0 4.03 50 PLT T 4688-2336 Black 6 152.4 6.55 166.4 150 10.3 30.0 6.0 4.15 100 PLT T 4688-2033 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oilfield service truck use where a super flexible, maximum kink–resistant fuel transfer hose is needed. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). Warning: Do not convey fuels over +120°F (+49°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black corrugated with red stripe. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE www.gates.com 145 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=