2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Fuel Master ™ 150SD Formerly - Longhorn ™ Smooth Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.50 38.1 150 10.3 30.0 3.0 .54 100 PLT T 4688-1305 Black 1 25.4 1.50 38.1 150 10.3 30.0 3.0 .54 200 PLT T 4688-0454 Black 1 1/4 31.8 1.75 44.5 150 10.3 30.0 4.0 .71 100 PLT T 4688-1306 Black 1 1/2 38.1 2.02 51.3 150 10.3 30.0 4.0 1.05 100 PLT T 4688-1307 Black 1 1/2 38.1 2.02 51.3 150 10.3 30.0 4.0 1.05 200 PLT T 4688-1493 Black 2 50.8 2.52 64.0 150 10.3 30.0 6.0 1.34 100 PLT T 4688-1308 Black 2 50.8 2.52 64.0 150 10.3 30.0 6.0 1.34 200 PLT T 4688-1342 Black 2 1/2 63.5 3.05 77.5 150 10.3 30.0 8.0 1.76 100 PLT T 4688-1309 Black 2 1/2 63.5 3.05 77.5 150 10.3 30.0 8.0 1.76 200 PLT T 4688-0455 Black 3 76.2 3.53 89.7 150 10.3 30.0 9.0 2.40 100 PLT T 4688-1310 Black 3 76.2 3.53 89.7 150 10.3 30.0 9.0 2.40 200 PLT T 4688-1343 Black 4 101.6 4.57 116.1 150 10.3 30.0 12.0 3.29 100 PLT T 4688-1311 Black 4 101.6 4.57 116.1 150 10.3 30.0 12.0 3.29 200 PLT T 4688-1344 Black 6 152.4 6.79 172.5 150 10.3 30.0 17.0 7.51 100 PLT T 4688-1465 Corrugated Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.52 64.0 150 10.3 30.0 5.0 1.08 100 PLT T 4688-1351 Black 2 1/2 63.5 3.05 77.5 150 10.3 30.0 8.0 1.40 100 PLT T 4688-1511 Black 3 76.2 3.53 89.7 150 10.3 30.0 8.0 2.67 100 PLT T 4688-1352 Black 4 101.6 4.64 117.9 150 10.3 30.0 11.0 3.14 100 PLT T 4688-1353 Black 6 152.4 6.79 172.5 150 10.3 30.0 17.0 7.51 50 PLT T 4688-1355 Black 6 152.4 6.79 172.5 150 10.3 30.0 17.0 5.46 100 PLT T 4688-1612 Black 6 152.4 6.79 172.5 150 10.3 30.0 17.0 5.91 200 PLT T 4688-1362 Red 2 50.8 2.52 64.0 150 10.3 30.0 5.0 1.16 100 PLT T 4688-2247 Red 3 76.2 3.53 89.7 150 10.3 30.0 8.0 1.95 100 PLT T 4688-1535 Corrugated Cover - Cut Lengths Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 6 152.4 6.79 172.5 150 10.3 30.0 17.0 118.20 20 PLT T 4688-2194 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. For Bio–Diesel and other alternative fuel applications, see Fuel Master ™ XTreme ™ . Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). Warning: Do not convey fuels over +120°F (+49°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black or red with red stripe. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE 144 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=