2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ XTreme ™ 150SD MegaFlex ™ Formerly - Petroleum Drop 150SD MegaFlex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 1 25.4 1.50 38.1 150 10.3 30.0 1.0 .51 100 PLT T 4688-2369 Red 1 1/4 31.8 1.75 44.5 150 10.3 30.0 1.25 .60 100 PLT T 4688-2370 Red 1 1/2 38.1 2.02 51.3 150 10.3 30.0 1.5 .75 100 PLT T 4688-2371 Red 2 50.8 2.45 62.2 150 10.3 30.0 2.0 .97 100 PLT T 4688-2011 Red 2 50.8 2.45 62.2 150 10.3 30.0 2.0 1.13 200 PLT T 4688-2012 Red 2 1/2 63.5 3.05 77.5 150 10.3 30.0 2.5 1.36 100 PLT T 4688-2372 Red 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.61 100 PLT T 4688-2015 Red 3 76.2 3.44 87.4 150 10.3 30.0 3.0 1.78 200 PLT T 4688-2016 Red 4 101.6 4.48 113.8 150 10.3 30.0 4.0 2.16 100 PLT T 4688-2017 Red 4 101.6 4.48 113.8 150 10.3 30.0 4.0 2.16 200 PLT T 4688-2018 RECOMMENDED FOR: Transfer of commercial gasoline, diesel fuels, oils and other petroleum products including bio–diesel, bio–diesel blends, ethanol and ethanol blends. It is ideal for tank truck, terminal loading and in–plant operations and oilfield service truck use where a super flexible, maximum kink–resistant fuel transfer hose is needed. Hose life can be extended by draining hose after use. TEMPERATURE: –30°F to +180°F (–34°C to +82°C). Warning: Do not convey fuels over +120°F (+49°C). Contact Denver Product Application (303) 744–5070 for use at temperature extremes. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type C2 (Modified Nitrile). Corrugated. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 73. Crimp Sleeves (78) can be used with cam and groove type stems (49) at temperatures below +125°F (+52°C). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . PETROLEUM HOSE www.gates.com 143 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=