2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Fuel Master ™ XTreme ™ 150SD Formerly - Longhorn ™ AF Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.50 38.1 150 10.3 30.0 3.0 .59 100 PLT T 4688-1718 Black 1 25.4 1.50 38.1 150 10.3 30.0 3.0 .59 200 PLT T 4688-1719 Black 1 1/4 31.8 1.75 44.5 150 10.3 30.0 4.0 .70 100 PLT T 4688-1720 Black 1 1/4 31.8 1.75 44.5 150 10.3 30.0 4.0 .70 200 PLT T 4688-1721 Black 1 1/2 38.1 2.02 51.3 150 10.3 30.0 4.0 .87 100 PLT T 4688-1722 Black 1 1/2 38.1 2.02 51.3 150 10.3 30.0 4.0 .87 200 PLT T 4688-1723 Black 2 50.8 2.52 64.0 150 10.3 30.0 6.0 .59 100 PLT T 4688-1724 Black 2 50.8 2.52 64.0 150 10.3 30.0 6.0 .59 200 PLT T 4688-1725 Black 2 1/2 63.5 3.05 77.5 150 10.3 30.0 8.0 1.47 100 PLT T 4688-1726 Black 2 1/2 63.5 3.05 77.5 150 10.3 30.0 8.0 1.47 200 PLT T 4688-1727 Black 3 76.2 3.53 89.7 150 10.3 30.0 9.0 1.86 100 PLT T 4688-1728 Black 3 76.2 3.53 89.7 150 10.3 30.0 9.0 1.86 200 PLT T 4688-1729 Black 4 101.6 4.57 116.1 150 10.3 30.0 12.0 2.59 100 PLT T 4688-1730 Black 4 101.6 4.57 116.1 150 10.3 30.0 12.0 2.59 200 PLT T 4688-1731 RECOMMENDED FOR: Fuel Master XTreme is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio–diesel, bio–diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in–plant operations. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. TEMPERATURE: –30°F to +180°F (–34°C to +82°C). Warning: Do not convey fuels over +120°F (+49°C). Contact Denver Product Application (303) 744–5070 for use at temperature extremes. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type C2 (Modified Nitrile). Black corrugated with red stripe. Design Factor: 4:1 COUPLINGS: 7, 26, 49 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class A) High oil–resistance. Meets MSHA Flame–resistant. . PETROLEUM HOSE 142 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=