2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Characteristics of Oilfield and Fuel Transfer Hoses Ratings are for normal or usual range of the specified compounds. Many are modified to meet the needs of specific applications. Please read and observe all warnings and caution statements throughout this catalog. Gates Type Common Name or Trade Name Elastomer Weather/Ozone Abrasion A Chloroprene (Neoprene) cover Polychloroprene Very Good Very Good C Buna-N Nitrile Acrylonitrile Butadiene Poor Fair C1 HNBR Hydrogenated Nitrile Very Good Good C2 Modified Nitrile Acrylonitrile Butadiene Good Good C4 Modified Carboxylated Nitrile Carboxylated Nitrile Good Excellent D Gum Rubber, Buna-S Natural Rubber or Styrene Butadiene Fair Excellent G PVC Polyvinyl Chloride (plasticized) Excellent Very Good J CPE Chlorinated Polyethylene Very Good Good L UHMWPE Ultra-High Molecular Weight Polyethylene Very Good Excellent U Urethane Polyurethane Very Good Excellent Hose Family Name Tube Type Cover Type Smooth or Corrugated Petroleum Oils Bio/Ethanol Fuels Refined Fuels MegaFlex Option Fuel Master TM XTreme TM SD Nitrile Modified Nitrile Both Yes Yes - Yes Fuel Master 150 SD/D Nitrile Chloroprene Both Yes - Yes Yes Fuel Master PVC 65 SD Modified Nitrile PVC Corrugated Yes Yes Yes - Fuel Oil Delivery Nitrile Modified Nitrile Smooth Yes - - - Fuel Curb Pump Nitrile CPE Smooth Yes Yes Yes - Black Gold TM Super-Vac SD Nitrile SBR Corrugated Yes - - Yes Black Gold ABS Mud and Oil 300 SD/D Nitrile Chloroprene Smooth Yes - - - Black Gold Fuel 300 SD/D Nitrile Chloroprene Smooth Yes - Yes - Black Gold Oilfield Service 400 SD/D Nitrile Chloroprene Smooth Yes - Yes - Black Gold Oilfield Service 400 SD/ D MegaTuff TM Nitrile UHMWPE Smooth Yes - Yes - Black Gold Oilfield Service 400D UltraBrasion TM Nitrile *Carboxylate Nitrile Smooth Yes - Yes - Black Gold Oilfield Service 100/150 SD Nitrile SBR Corrugated Yes - - - *Yellow Carboxylated Nitrile wear indicator layer under black outer cover. Physical Properties After Exposure to Oil ARPM Designation Oil Resistance Volume Change Maximum Tensile Strength Retained Class A High 25% 80% Class B Medium 65% 50% Class C Limited 100% 40% NOTE : Ratings are for general or typical elastomer formulations. Some hoses have special formulations that change the performance of these characteristics to be more suitable for certain applications, such as improved temperature range or resistance to biodiesel. For selection assistance, r efer to product catalog pages and also the Hose Finder and Chemical Resistance sections at the back of this catalog. Contact Gates Product Application Engineering 303-744-5070
[email protected] . PETROLEUM HOSE www.gates.com 141 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=