2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Oilfield Frac 400D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.78 121.4 400 27.6 10.0 30.0 2.81 100 PLT T 4110-0009 Black 4 101.6 4.78 121.4 400 27.6 10.0 30.0 2.81 200 PLT T 4110-0010 RECOMMENDED FOR: Transfer of abrasive slurries used in oil and gas well stimulation and fracking, high–pressure water applications. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type D (SBR). Black with white stripe. Design Factor: 4:1 COUPLINGS: 71 (permanent crimp or swage) or 21 if pressure needed is 100 psi or below. Reference the Hose Coupling Section. STANDARDS: Gates proprietary design. Tube: ARPM (Class A) Nitrile for high oil–resistance. Cover: SBR for abrasion–resistance. . OILFIELD HOSE 140 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=