2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Oilfield Frac 400SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.78 121.4 400 27.6 30.0 38.0 3.92 100 PLT T 4688-2222 Black 4 101.6 4.78 121.4 400 27.6 30.0 38.0 3.92 200 PLT T 4688-2223 RECOMMENDED FOR: Heavy–duty, rugged hose that can serve applications such as transfer of hydraulic fracturing fluids, abrasive slurries and high–pressure water applications in oil and gas well stimulation and fracking. Can handle waste water that has gas or petroleum impurities. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black with white stripe. Design Factor: 4:1 COUPLINGS: 71 (permanent crimp or swage) or 21 if pressure needed is 100 psi or below. Reference the Hose Coupling Section. STANDARDS: Gates proprietary design. Tube: ARPM (Class A) Nitrile for high oil–resistance. Cover: SBR for abrasion–resistance. . OILFIELD HOSE www.gates.com 139 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=