2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Oilfield Service (100-150) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 8 203.2 8.74 222.0 100 6.9 30.0 24.0 117.00 19 STRT T 4688-2024 Black 8 203.2 8.74 222.0 100 6.9 30.0 24.0 217.00 20 STRT T 4688-2025 Black 8 203.2 8.74 222.0 100 6.9 30.0 24.0 305.29 50 STRT T 4688-2026 Black 8 203.2 9.00 228.6 150 10.3 30.0 24.0 165.73 20 STRT T 4688-2048 Black 8 203.2 9.00 228.6 150 10.3 30.0 24.0 436.00 50 STRT T 4688-2047 RECOMMENDED FOR: Heavy–duty suction and discharge applications handling crude oil, salt and fresh water, tank sediments, drilling mud and mild chemicals for oilfield applications such as frac tank connections. CAUTION: Service life of transfer hoses can be extended by draining hoses after use. TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR/Nitrile). Black with blue stripe. Design Factor: 3:1 COUPLINGS: 7, 21, 49 or 61. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . OILFIELD HOSE 138 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=