2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Oilfield Service 400D Chloroprene Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.70 68.6 400 27.6 10.0 17.0 1.51 200 PLT T 4110-0715 Black 3 76.2 3.67 93.2 400 27.6 10.0 22.0 1.51 200 PLT T 4110-0716 Black 4 101.6 4.83 122.7 400 27.6 10.0 30.0 3.43 200 PLT T 4110-0717 MegaTuff ™ UHMWPE Cover (Abrasion-Resistant) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3 76.2 3.67 93.2 400 27.6 10.0 22.0 1.51 100 PLT T 4110-1107 Black 3 76.2 3.67 93.2 400 27.6 10.0 22.0 1.51 200 PLT T 4110-1101 Black 4 101.6 4.84 122.9 400 27.6 10.0 30.0 3.17 100 PLT T 4110-1108 Black 4 101.6 4.84 122.9 400 27.6 10.0 30.0 3.10 200 PLT T 4110-1102 RECOMMENDED FOR: Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Ideal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required. For Bio–Diesel and other alternative fuel applications, see Fuel Master ™ XTreme ™ . Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. CAUTION: Do not convey fuels over +120°F (+49°C). TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type A (Chloroprene). Black with red stripe. Type L (Ultra High Molecular Weight Polyethylene) MegaTuff ™ UHMWPE. Design Factor: 4:1 COUPLINGS: 14, 15 or 71. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . OILFIELD HOSE www.gates.com 137 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=