2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Fuel 300D Formerly - Sea Horse ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.66 67.6 300 20.7 10.0 14.0 2.35 100 PLT T 4110-0702 Black 2 50.8 2.66 67.6 300 20.7 10.0 14.0 1.78 200 PLT T 4110-0701 Black 2 1/2 63.5 3.16 80.3 300 20.7 10.0 17.0 2.16 200 PLT T 4110-0704 Black 3 76.2 3.70 94.0 300 20.7 10.0 21.0 2.17 200 PLT T 4110-0707 Black 4 101.6 4.70 119.4 300 20.7 10.0 28.0 3.14 200 PLT T 4110-0710 Black 5 127.0 6.84 173.7 300 20.7 10.0 35.0 4.50 200 PLT T 4110-0713 Black 6 152.4 6.84 173.7 300 20.7 10.0 46.0 4.91 100 PLT T 4110-0017 Black 6 152.4 6.84 173.7 300 20.7 10.0 46.0 4.91 200 PLT T 4110-0016 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. CAUTION: For Bio–Diesel and other alternative fuel applications, see Fuel Master ™ XTreme ™ . Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Do not convey fuels over +120°F (+49°C). TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type A (Chloroprene). Black with brown stripe. Design Factor: 4:1 COUPLINGS: 14, 15, 71 all sizes. 26 2" and 2 1/2" only. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . OILFIELD HOSE 134 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=