2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Fuel 300SD Formerly - Sea Horse ™ HW Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.78 70.6 300 20.7 30.0 10.0 1.60 200 PLT T 4688-0584 Black 3 76.2 3.86 98.0 300 20.7 30.0 18.0 2.59 200 PLT T 4688-0585 Black 4 101.6 4.87 123.7 300 20.7 30.0 24.0 3.52 200 PLT T 4688-0587 Black 6 152.4 7.07 179.6 300 20.7 30.0 36.0 5.00 100 PLT T 4688-0589 Black 6 152.4 7.07 179.6 300 20.7 30.0 36.0 6.67 200 PLT T 4688-0588 RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. CAUTION: For Bio–Diesel and other alternative fuel applications, see Fuel Master ™ XTreme ™ . Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Do not convey fuels over +120°F (+49°C). TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black with brown stripe. Design Factor: 4:1 COUPLINGS: 14, 15 or 71. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. . OILFIELD HOSE www.gates.com 133 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=