2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ ABS Mud and Oil 300D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.62 66.5 300 20.7 10.0 14.0 1.12 200 PLT T 3150-0503 Black 3 76.2 3.62 91.9 300 20.7 10.0 21.0 1.94 200 PLT T 3150-0504 Black 4 101.6 4.62 117.3 300 20.7 10.0 28.0 2.39 200 PLT T 3150-0505 Black 5 127.0 5.92 150.4 300 20.7 10.0 35.0 4.40 100 PLT T 3150-0509 Black 5 127.0 5.92 150.4 300 20.7 10.0 10.0 4.40 200 PLT T 3150-0506 Black 6 152.4 6.92 175.8 300 20.7 10.0 42.0 5.25 100 PLT T 3150-0508 Black 6 152.4 6.92 175.8 300 20.7 10.0 42.0 5.25 200 PLT T 3150-0507 RECOMMENDED FOR: Transfer of abrasive, water–based and petroleum–based drilling fluids from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The nitrile tube material is designed to provide chemical resistance to petroleum–based fluids and is made with extra thickness to resist abrasion. It uses the same tube compound as Gates Black Gold Grade D & E Rotary & Vibrator hoses. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The neoprene cover material is designed to withstand the harshest offshore environment including abrasion, weathering (cracks) and extra chemical–resistance for any petroleum products that may come in contact with the cover. CAUTION: Not recommended for transferring refined petroleum products such as gasoline. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type A (Chloroprene). Black with white stripe. Design Factor: 4:1 COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section. STANDARDS: ABS approved. ARPM (Class A) High oil–resistance. . OILFIELD HOSE 132 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=