2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Super-Vac ™ MegaFlex ™ (60-200) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.37 34.8 150 10.3 30.0 1.0 .42 100 PLT T 4688-2364 Black 1 1/4 31.8 1.63 41.4 150 10.3 30.0 1.3 .54 100 PLT T 4688-2365 Black 1 1/2 38.1 1.88 47.8 150 10.3 30.0 1.5 .63 100 PLT T 4688-2366 Black 2 50.8 2.39 60.7 150 10.3 30.0 2.0 .80 100 PLT T 4688-2104 Black 2 50.8 2.39 60.7 150 10.3 30.0 2.0 1.00 200 PLT T 4688-2105 Black 2 1/2 63.5 2.96 75.2 150 10.3 30.0 2.5 1.28 100 PLT T 4688-2367 Black 3 76.2 3.47 88.1 150 10.3 30.0 3.0 1.33 100 PLT T 4688-2107 Black 3 76.2 3.47 88.1 150 10.3 30.0 3.0 1.77 200 PLT T 4688-2164 Black 4 101.6 4.52 114.8 100 6.9 30.0 4.0 2.29 100 PLT T 4688-2108 Black 4 101.6 4.52 114.8 200 13.8 30.0 4.0 2.12 100 PLT T 4688-2109 Black 4 101.6 4.52 114.8 200 13.8 30.0 4.0 2.29 200 PLT T 4688-2165 Black 6 152.4 6.59 167.4 60 4.1 30.0 12.0 3.89 20 PLT T 4688-2385 Black 6 152.4 6.59 167.4 60 4.1 30.0 12.0 3.89 50 PLT T 4688-2368 Black 6 152.4 6.59 167.4 60 4.1 30.0 12.0 3.89 100 PLT T 4688-2386 RECOMMENDED FOR: Tank truck service, including oilfield vacuum tank, where full suction is required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, and sewage transfer. CAUTION: Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use. TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black corrugated with blue stripe. Design Factor: 4:1 COUPLINGS: 7, 49 or 73. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. . OILFIELD HOSE 130 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=