2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
CODE DESCRIPTION +/- FEET MIN LENGTH (FT) MAX PIECES INCREMENT (FT) JJ Qty ± 50 ft, Min Length: 50 ft, Max Pieces: 3 50 50 3 * KK Qty ± 50 ft, Min Length: 50 ft, Max Pieces: 3, One length 25 ft to 50 ft, Max Pieces under 100 ft: 2 50 50 3 * LL Qty ± 50 ft, Min Length: 25 ft, Max Pieces: 3, 1 length under 100 ft 50 25 3 * MM Qty ± 50 ft, Max Pieces: 2, Increments: 50 ft 50 * 2 50 NN Qty ± 40 ft 40 * * * OO Qty ± 30 ft, Min Length: 25 ft, Max Pieces: 3 30 25 3 * PP Qty ± 20 ft, Min Length: 25 ft, Max Pieces: 3 20 25 3 * QQ Qty ± 10 ft, Min Length: 10 ft, Max Pieces: 2 10 10 2 * RR Qty ± 0 ft, Min Length: 25 ft, Max Pieces: 15, Max Pieces at 25 ft: 3 0 25 15 * SS Qty ± 0 ft, Min Length: 25 ft, Max Pieces: 10, Increments: 25 ft 0 25 10 25 TT Qty ± 0 ft, Min Length: 30 ft, Max Pieces: 4 0 30 4 * UU Qty ± 0 ft, Max Pieces: 3, Increments: 50 ft 0 * 3 50 VV Qty ± 0 ft, Min Length: 50 ft, Max Pieces: 3 0 50 3 * WW Qty ± 0 ft, Min Length: 15 ft, Max Pieces: 3 0 15 3 * XX Qty ± 0 ft, Max Pieces: 2, Increments: 50 ft 0 * 2 50 YY Qty ± 0 ft, Min Length: 25 ft, Max Pieces: 2 0 25 2 * * = N/A STANDARD PACK DETAILS REEL Reel ASSY Assembly CTN Carton PLT Pallet BALE Bale CRT Crate UPS UPS Ground Shippable STRT Straight BULK Bulk PACKAGING CODE REFERENCE Gates reserves the right to change packaging specs at any time without notice. . GATES INDUSTRIAL HOSE PRODUCTS www.gates.com 13
RkJQdWJsaXNoZXIy OTM5NzE=