2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Oilfield Vacuum (100-150) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.47 62.7 150 10.3 30.0 4.0 1.05 100 PLT T 4688-1761 Black 3 76.2 3.50 88.9 150 10.3 30.0 6.0 2.17 100 PLT T 4688-1762 Black 4 101.6 4.52 114.8 100 6.9 30.0 8.0 2.14 100 PLT T 4688-1763 RECOMMENDED FOR: An economical, lightweight hose designed for oilfield waste pit recovery, tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids and sewage transfer. Reference Gates Chemical Resistance Table. CAUTION: Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. NOTE: Diesel fuel normally conveyed below +120°F (+49°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black corrugated with blue stripe. Design Factor: 3:1 COUPLINGS: 6, 7 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. . OILFIELD HOSE www.gates.com 129 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=