2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Super-Vac ™ (60-150) SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.42 36.1 150 10.3 30.0 3.0 .52 100 PLT T 4688-0651 Black 1 1/4 31.8 1.68 42.7 150 10.3 30.0 3.0 .67 100 PLT T 4688-0653 Black 1 1/2 38.1 1.97 50.0 150 10.3 30.0 3.0 .77 100 PLT T 4688-0656 Black 2 50.8 2.47 62.7 150 10.3 30.0 4.0 .99 100 PLT T 4688-0665 Black 2 50.8 2.47 62.7 150 10.3 30.0 4.0 .94 200 PLT T 4688-0668 Black 2 1/2 63.5 2.99 75.9 150 10.3 30.0 5.0 1.52 100 PLT T 4688-0675 Black 3 76.2 3.52 89.4 150 10.3 30.0 6.0 1.89 100 PLT T 4688-0680 Black 4 101.6 4.52 114.8 100 6.9 30.0 8.0 2.47 100 PLT T 4688-0690 Black 4 101.6 4.52 114.8 100 6.9 30.0 8.0 2.29 200 PLT T 4688-2178 Black 6 152.4 6.67 169.4 60 4.1 30.0 18.0 4.56 20 PLT T 4688-0697 Black 6 152.4 6.67 169.4 60 4.1 30.0 18.0 4.56 50 PLT T 4688-0698 Black 6 152.4 6.67 169.4 60 4.1 30.0 18.0 4.29 100 PLT T 4688-1613 Black 6 152.4 6.67 169.4 60 4.1 30.0 18.0 4.56 200 PLT T 4688-0702 RECOMMENDED FOR: Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, and sewage transfer. Reference Gates Chemical Resistance Table. CAUTION: Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use. TEMPERATURE: –40°F to +180°F (–29°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black corrugated with blue stripe. Design Factor: 4:1 COUPLINGS: 6, 7 or 78. (for ambient temperatures only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. . OILFIELD HOSE 128 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=