2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Blender Transfer 150D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.73 120.1 150 10.3 — — 3.07 100 PLT T 4110-0400 Black 5 127.0 5.73 145.5 150 10.3 — — 3.77 100 PLT T 4110-0500 Black 6 152.4 7.00 177.8 150 10.3 — — 6.69 100 PLT T 4110-0013 RECOMMENDED FOR: Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. TEMPERATURE: –40°F to +180°F (–40°C to +82°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Multiple plies, synthetic textile. Cover: Type A (Chloroprene). Black with red stripe. Design Factor: 4:1 STANDARDS: Tube: ARPM (Class A) High oil–resistance. . OILFIELD HOSE www.gates.com 127 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=