2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ ABS Bulk Material 300D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3 76.2 3.98 101.1 300 20.7 10.0 21.0 2.64 200 PLT T 3129-1000 Black 4 101.6 4.96 126.0 300 20.7 10.0 28.0 3.40 200 PLT T 3129-1001 Black 5 127.0 6.14 156.0 300 20.7 10.0 35.0 4.67 100 PLT T 3129-1013 Black 5 127.0 6.14 156.0 300 20.7 10.0 35.0 4.67 200 PLT T 3129-1002 Black 6 152.4 7.13 181.1 300 20.7 10.0 42.0 5.51 100 PLT T 3129-1014 RECOMMENDED FOR: Transfer of abrasive materials such as barite and cement from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. CAUTION: The hose tube is specially compounded to conduct electricity. No static wires are required. (The helical wires in the SD version can be connected to the couplings for extra protection.) TEMPERATURE: –40°F to +150°F (–40°C to +66°C). CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static–conductive. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type D (SBR). Black with yellow stripe. Design Factor: 4:1 COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section. STANDARDS: ABS approved. Hose designed to withstand 6.0 ton tensile force. . OILFIELD HOSE 126 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=