2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ Potable Water (150-300) D Formerly - Aquarius ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Tan 1 25.4 1.53 38.9 300 20.7 15.0 10.0 .56 200 PLT T 3132-0803 Tan 2 50.8 2.70 68.6 300 20.7 10.0 14.0 1.49 200 PLT T 3132-0815 Tan 3 76.2 3.70 94.0 200 13.8 10.0 21.0 2.15 200 PLT T 3132-0823 Tan 4 101.6 4.70 119.4 150 10.3 10.0 28.0 2.74 200 PLT T 3132-0832 RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals and applications which require a lightweight, flexible hose with a tight bend radius and a high rated working pressure in long continuous lengths. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D2 (Natural Rubber food–grade). White. Reinforcement: Multiple plies, synthetic textile. Cover: Type P (EPDM). Tan with blue stripe. Abrasion and weather resistant. Design Factor: 4:1 COUPLINGS: 14, 15, 71 or 8. Reference the Hose Coupling Section. STANDARDS: Tube meets FDA requirements. . OILFIELD HOSE 124 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=