2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ ABS Potable Water 300D Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Orange 2 50.8 2.69 68.3 300 20.7 — — 1.27 200 PLT T 3132-5010 Orange 3 76.2 3.74 95.0 300 20.7 — — 1.82 200 PLT T 3132-5011 Orange 4 101.6 4.69 119.1 300 20.7 — — 1.75 200 PLT T 3132-5012 RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The food–grade tube meets FDA requirements and will not impart taste to drinking water. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. CAUTION: Do not alternate between potable water and non–potable liquid transfer to avoid cross–contamination of drinking water or food products. TEMPERATURE: –40°F to +150°F (–40°C to +66°C). CONSTRUCTION: Tube: Type D2 (Natural Rubber). White. Reinforcement: Multiple plies, synthetic textile, static filament. Cover: Type P (EPDM). Orange with blue stripe. Design Factor: 4:1 COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section. STANDARDS: ABS approved. Food–grade tube meets FDA requirements. Hose designed to withstand 2.5 ton tensile force. . OILFIELD HOSE www.gates.com 123 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=