2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ Slim Hole Rotary (1500-5000) Formerly - Powerbraid ™ Plus 1,500 - 3,000 Working Pressure Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.63 66.8 3000 210 — 25.0 2.95 50 CTN T 3670-0655 Black 2 50.8 2.63 66.8 3000 210 — 25.0 2.95 200 CTN T 3670-0660 Black 2 1/2 63.5 3.38 85.9 2500 172.4 — 30.0 3.60 50 CTN T 3670-0656 Black 3 76.2 3.90 99.1 2000 137.9 — 36.0 4.74 50 CTN T 3670-0657 Black 4 101.6 5.06 128.5 1500 103.4 — 48.0 7.22 50 CTN T 3670-0701 5,000 Working Pressure Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.53 38.9 5000 344.7 — 12.0 1.49 200 CTN T 3670-0665 Black 1 1/4 31.8 1.97 50.0 5000 344.7 — 16.5 2.67 200 CTN T 3670-0670 Black 1 1/2 38.1 2.26 57.4 5000 344.7 — 20.0 3.33 200 CTN T 3670-0675 Black 2 50.8 2.80 71.1 5000 344.7 — 25.0 4.94 50 CTN T 3670-0679 Black 2 50.8 2.80 71.1 5000 344.7 — 25.0 4.61 150 CTN T 3670-0845 Black 2 50.8 2.80 71.1 5000 344.7 — 25.0 4.94 200 CTN T 3670-0680 RECOMMENDED FOR: Rotary applications on work over rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium–size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. For normal mud applications on small to medium–sized rigs where flexible connections are needed for pressure lines conveying mud. TEMPERATURE: –40°F to +180°F (–40°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided or spiral steel wire. Cover: Type A (Chloroprene). Black with yellow stripe. All sizes are perforated. Design Factor: 2.5:1 COUPLINGS: 1 1/4" I.D. 5,000 psi. Gates 20GS–20MPAPI (7347–76955) 1" I.D. 5,000 psi. Gates 16GS–16MPLH (7347–76545) 2 1/2", 3" and 4" – Swaged–On Permanent Couplings – API threads on connecting end of stem for easy flange attachment. Strong collar to anchor ferrule to stem. Electroplated steel. Also available in stainless steel and other special metals. Wildman Type Q reusable couplings. 4" – Use George Myer Stem and Ferrule. 71 Permanent (Mulconroy – API threads only) or reusable male couplings (Wildman – API threads only). 77 Gates GSM with Integral 2" Fig. 1502 Hammer Unions or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. For GS couplings reference Gates Hydraulic Hose catalog 35093. Sources: Dixon Valve and Coupling Co., George Myer Co, Inc. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: Meets MSHA Flame–resistant. . OILFIELD HOSE www.gates.com 121 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=