2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

CODE DESCRIPTION +/- FEET MIN LENGTH (FT) MAX PIECES INCREMENT (FT) A Qty ± 20%, Min Length: 10 ft, Max Pieces: 3, 50% in Lengths 40 ft & longer, 2 lengths under 20 ft allowed 20% 10 3 * B Qty ± 10 ft, Min Length: 5 ft, Max Pieces: 2 10 5 2 * C Qty ± 10%, Min Length: 10 ft, 50% in lengths 40 ft & longer, 50% in lengths: 10 ft to 39 ft 10% 10 * * D Qty ± 10%, Min Length: 10 ft, Max Pieces: 6, 65% in lengths longer than 45 ft, 2 Pieces under 20 ft allowed 10% 10 6 * E Qty ± 0 ft, Min Length: 10 ft, Max Pieces: 4 0 10 4 * F Qty ± 0 ft, Min Length: 10 ft, Max Pieces: 3 0 10 3 * G Packaged in 270ft to 330ft reels. Maximum of 3 pieces. Minimum length 25ft * * * * I Qty ± 20 ft, Min Length: 20 ft, Max Pieces: 3, one Length 40 ft or longer 20 20 3 * J a. Hose 3/4" I.D. & Below: Footage Tolerance: 450 ft-650 ft, Max Pieces: 4 per reel, 1 piece allowed under 100 ft, Min Length: 15 ft 200 15 4 * J b. Hose 1" I.D. & Above: Footage Tolerance: 200 ft - 350 ft, Max Pieces: 3 per reel, 1 piece allowed under 100 ft, Min Length: 15 ft (unless otherwise specified in additional special instructions) 150 15 3 * K Qty ± 20%, Min Length: 5 ft, Max Pieces: 4, 65% in lengths longer than 45 ft, 25% in lengths 25 ft to 45 ft, 10% in lengths 5 ft to 25 ft 20% 5 4 * L Qty ± 10%, Min Length: 25 ft, Max Pieces: 3 10% 25 3 * M Qty ± 20%, Min Length: 50 ft, Max Pieces: 2 20% 50 2 * N Qty ± 0%, Min Length: 10 ft, Max Pieces: 2 0% 10 2 * O Each Length must be 1 Continuous Piece. Acceptable Footage Tolerance: 121 ft - 203 ft * * 1 * Q Qty ± 10%, Max Pieces: 1 continuous length 10% * 1 * R Hose lengths shall be as long as possible, Min Length: 25 ft Hose will be stacked on pallets in bales, stretch wrapped and banded * 25 * * S Qty ± 0 ft, Min Length: 50 ft, Increments: 50 ft 0 50 * 50 T One Continuous Length Piece * * 1 * U Qty ± 10%, Min Length: 15 ft, Max Pieces: 3 10% 15 3 * V Qty ± 0 ft, Min Length: 10 ft, Max Pieces: 6, 65% in lengths longer than 45 ft, 2 lengths under 20 ft allowed 0 10 6 * Y Qty ± 0 ft, Min Length: 10 ft, Max Pieces: 10, Max Pieces under 25 ft: 6 0 10 10 * Z Qty ± 0 ft, Min Length: 12 ft, Max Pieces: 5 0 12 5 * AA Qty ± 200 ft, Max Pieces: 4, 1 length 25 ft to 50 ft. Max Pieces under 100 ft: 2 200 * 4 * BB Qty ± 125 ft, Min Length: 50 ft, Max Pieces: 3 125 50 3 * CC Qty ± 100 ft, Min Length: 15 ft, Max Pieces: 5 100 15 5 * DD Qty ± 100 ft, Max Pieces: 5, 1 piece 25 ft to 49 ft. All other pieces over 49 ft 100 * 5 * EE Qty ± 100 ft, Min Length: 50 ft, Max Pieces: 4, 1 length 25 ft to 50 ft, Max Pieces under 100 ft: 2 100 50 4 * FF Qty ± 100 ft, Min Length: 25 ft, Max Pieces: 4 100 25 4 * GG Qty ± 100 ft, Min Length: 15 ft, Max Pieces: 4, 1 piece allowed under 100 ft 100 15 4 * HH Qty ± 100 ft, Max Pieces: 2, Increments: 50 ft 100 * 2 50 II Qty ± 50 ft, Min Length: 50 ft, Max Pieces: 3, Increments: 25 ft 50 50 3 25 PACKAGING CODE REFERENCE . GATES INDUSTRIAL HOSE PRODUCTS 12 www.gates.com

RkJQdWJsaXNoZXIy OTM5NzE=