2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Black Gold ™ ABS Drill Water 300SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.62 66.5 300 20.7 30.0 12.0 1.19 200 PLT T 4686-0028 Black 3 76.2 3.62 91.9 300 20.7 30.0 24.0 2.62 200 PLT T 4686-0029 Black 4 101.6 4.62 117.3 300 20.7 30.0 30.0 3.18 200 PLT T 4686-0030 Black 5 127.0 5.92 150.4 300 20.7 30.0 48.0 5.05 100 PLT T 4686-0066 Black 6 152.4 6.92 175.8 300 20.7 30.0 60.0 7.53 100 PLT T 4686-0067 Black 6 152.4 6.92 175.8 300 20.7 30.0 60.0 7.53 200 PLT T 4686-0031 RECOMMENDED FOR: Transfer of non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. CAUTION: Not for drinking water or food products. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Black with green stripe. Design Factor: 4:1 COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section. STANDARDS: ABS approved. . OILFIELD HOSE www.gates.com 119 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=