2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Black Gold ™ ABS Chemical Plus XLPE 250SD Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.50 38.1 250 17.2 30.0 5.0 .56 200 PLT T 4695-0933 Black 2 50.8 2.58 65.5 250 17.2 30.0 10.0 1.19 200 PLT T 4695-0934 Black 3 76.2 3.71 94.2 250 17.2 30.0 18.0 2.37 200 PLT T 4695-0935 Black 4 101.6 4.70 119.4 250 17.2 30.1 24.0 3.05 200 PLT T 4695-0936 RECOMMENDED FOR: Transfer of chemical products from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. See Gates Chemical Resistance Table for proper hose selection. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). CONSTRUCTION: Tube: Type K (Gatron ™ Modified Cross–linked Polyethylene.) Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Black with purple stripe. Design Factor: 5:1 COUPLINGS: 71 (permanent crimp or swage). Reference the Hose Coupling Section. STANDARDS: ABS approved. . OILFIELD HOSE 118 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=