2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Mine Master ™ Air Drill 500 FR Formerly - 500 MP Air Drill Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.11 28.2 500 34.5 25.0 6.0 .41 100 CTN T 3618-0801 Black 1 25.4 1.45 36.8 500 34.5 25.0 8.0 .66 100 CTN T 3618-0802 Black 1 1/4 31.8 1.74 44.2 500 34.5 15.0 10.0 .86 100 CTN T 3618-0803 Black 1 1/2 38.1 1.99 50.5 500 34.5 15.0 12.0 1.00 100 CTN T 3618-0804 Black 2 50.8 2.50 63.5 500 34.5 15.0 14.0 1.39 100 CTN T 3618-0805 Black 2 1/2 63.5 3.14 79.8 500 34.5 10.0 30.0 2.15 100 CTN T 3618-0806 Black 3 76.2 3.67 93.2 500 34.5 10.0 36.0 2.77 100 CTN T 3618-0807 Yellow 3/4 19.1 1.11 28.2 500 34.5 25.0 6.0 .41 100 CTN T 3618-0808 Yellow 1 25.4 1.45 36.8 500 34.5 25.0 8.0 .65 100 CTN T 3618-0809 Yellow 1 1/4 31.8 1.74 44.2 500 34.5 15.0 10.0 .85 100 CTN T 3618-0810 Yellow 1 1/2 38.1 1.99 50.5 500 34.5 15.0 12.0 1.00 100 CTN T 3618-0811 Yellow 2 50.8 2.50 63.5 500 34.5 15.0 14.0 1.39 100 CTN T 3618-0812 Yellow 2 1/2 63.5 3.14 79.8 500 34.5 10.0 30.0 2.15 100 CTN T 3618-0813 Yellow 3 76.2 3.67 93.2 500 34.5 10.0 36.0 2.77 100 CTN T 3618-0814 NOTE: For 4" I.D. see Mine Master™ Air Drill. RECOMMENDED FOR: Heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover. TEMPERATURE: –22°F to +180°F (–30°C to +82°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Black with yellow stripe. All sizes are perforated. Type C2 (Modified Nitrile). Yellow with black stripe. All sizes are perforated. Design Factor: 4:1 COUPLINGS: 14, 15, 18, 35 or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. Meets MSHA Flame–resistant. . MINING HOSE 116 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=