2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Mine Master ™ Air Drill 500 Formerly - 18MB Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Gray 3/4 19.1 1.28 32.5 500 34.5 25.0 6.0 .41 50 CTN T 3618-0011 Gray 1 25.4 1.55 39.4 500 34.5 25.0 8.0 .80 50 CTN T 3618-0021 Gray 1 1/4 31.8 1.80 45.7 500 34.5 15.0 10.0 1.02 50 CTN T 3618-0031 Gray 1 1/2 38.1 2.21 56.1 500 34.5 15.0 12.0 1.42 50 CTN T 3618-0041 Gray 2 50.8 2.77 70.4 500 34.5 15.0 14.0 2.30 50 CTN T 3618-0051 Gray 2 50.8 2.77 70.4 500 34.5 15.0 14.0 1.26 60 CTN T 3618-0052 Gray 2 50.8 2.77 70.4 500 34.5 15.0 14.0 2.06 100 CTN T 3618-1000 Gray 2 1/2 63.5 3.46 87.9 500 34.5 10.0 30.0 3.28 50 CTN T 3618-0201 Gray 2 1/2 63.5 3.46 87.9 500 34.5 10.0 30.0 3.28 60 CTN T 3618-0205 Gray 3 76.2 3.97 100.8 500 34.5 10.0 36.0 4.10 50 CTN T 3618-0215 Gray 4 101.6 5.06 128.5 500 34.5 10.0 47.6 5.32 50 CTN T 3618-0225 RECOMMENDED FOR: Extra heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover. TEMPERATURE: –30°F to +212°F (–34°C to +100°C) continuous service. CONSTRUCTION: Tube: Type A (Chloroprene). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Gray with yellow stripe. All sizes are perforated. For 3/4" through 1 1/4" sizes only. Type D3 (Natural Rubber). Gray with yellow stripe. All sizes are perforated. For 1 1/2" through 4" sizes only. Design Factor: 4:1 COUPLINGS: 14, 15, 18, 35 or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . MINING HOSE www.gates.com 115 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=